Product Number: FRCU5YL

SIDE DROP-OFF BREAK OUT ASSY 300 mm (WITH COVER)

Fiber Raceway Tee Break-Out, 4x12, 300mm, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.511 lbs

Overall Height

3.818 in

Overall Width

15.944 in

Overall Length

4.527 in

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94‐VO rated

Notes

The break out assembly is used to provide a safe, exit for optical fibre cord/s to equipment, at any point in a 300mm ducting system. It is normally used to provide a break out in existing duct systems, and clips straight into a cut out provided by the cut out tool or made using the cut out jig; which are available separately. A cut out width of 345mm –0/+ 2mm needs to be made in the side of the duct. This is about 2.3 cutting operations of the tool, that makes a 145mm wide cut. When used as described, the break out assembly provides a 300mm curved outlet; to which any standard 300mm part can be fitted using the slotless joiner; available separately. A lid is supplied. It can also be used with vertical duct to feed patch cords down to a rack. (Used as a Trumpet Outlet)

Update and Revision

Revision Number: 0.157 Revision Date: 11-05-2025

Update and Revision

Revision Number: 0.157 Revision Date: 11-05-2025


Part Numbers

Item # Color Length
FRCU5YL Yellow 4.527 in