Product Number: FRCV1YLR

Fiber Raceway Vertical Tee 2x2, Retrofit, Lid

Fiber Raceway Vertical Tee 2x2, 50mm x 50mm Drop Off, Retrofit, Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.121 lbs

Overall Height

2.086 in (52.984 mm

Overall Width

3.622 in

Overall Length

5.039 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This product provides a vertical tee connection, with any 50mm straight ducting. It is used to feed optical fibre cords to a level below the existing level, to either a rack or other ducting. It is slotted to allow retro-fitting of optical fibre cords without the need for removal of the duct system parts. It requires a standard joiner, at each interface, which provides a smooth and strong joint.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCV1YLR Yellow 5.039 in