Product Number: FRCV3YLN

Fiber Raceway Vertical Tee, 4x4, Lid

Fiber Raceway Vertical Tee, 4x4, 100mm x 100mm Drop Off, Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.716 lbs

Overall Height

5.905 in (149.987 mm

Overall Width

7.952 in

Overall Length

4.409 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94‐VO rated

Notes

The entry suite is basically a 100mm vertical drop off point in a 100mm horizontal duct system. This is usually installed where a large number of optical fibre cords are to be dropped off below. eg. in optical fibre distribution frames. It provides free flow for the ongoing fibres and strain relief for those exiting down the 100mm vertical section. There are two 100mm horizontal outlets, and a 100mm vertical outlet which use either: standard joiners or a slotless joiner. These are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCV3YLN Yellow 4.409 in