Product Number: FRCV3YN

Fiber Raceway Vertical Tee, 4x4, Retrofit

Fiber Raceway Vertical Tee, 4x4, 100mm x 100mm Drop Off, Retrofit, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCV3YN

Specifications

Environmental Space

Indoor

Weight

0.683 lbs

Overall Height

5.905 in (149.987 mm

Overall Width

7.952 in

Overall Length

4.409 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCV3YN Yellow 4.409 in