Product Number: FRCV4YL

Fiber Raceway Vertical Tee, 4x8, Lid

Fiber Raceway Vertical Tee, 4x8, 220mm x 100mm Drop Off, Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCV4YL

Specifications

Environmental Space

Indoor

Weight

2.579 lbs

Overall Height

5.984 in (151.994 mm

Overall Width

16.535 in

Overall Length

9.251 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCV4YL Yellow 9.251 in