Product Number: FRCV4YLR

Fiber Raceway Vertical Tee, 4x8, Retrofit, Lid

Fiber Raceway Vertical Tee, 4x8, 220mm x 100mm Drop Off, Retrofit, Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

2.127 lbs

Overall Height

8.070 in (204.978 mm

Overall Width

14.566 in

Overall Length

9.133 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The entry suite is basically a 100mm vertical drop off point in a 220mm horizontal duct system. This is usually installed where a large number of optical fibre cords are to be dropped off below. eg. in optical fibre distribution frames. It provides free flow for the ongoing fibres and strain relief for those exiting down the 100mm vertical section. There are two 220mm horizontal outlets, which use standard joiners or a slotless joiner and a 100mm vertical outlet that uses a standard joiner. Alternatively, slotless joiners can be used. These are available separately. This part allows easy retrofitting of optical fibre cords into an existing assembly.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCV4YLR Yellow 9.133 in