Product Number: FRCV4YNR

Fiber Raceway Vertical Tee, 4x8, Retrofit

Fiber Raceway Vertical Tee, 4x8, 220mm x 100mm Drop Off, Retrofit, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.343 lbs

Overall Height

4.724 in (119.990 mm

Overall Width

4.409 in

Overall Length

4.448 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This 100-mm down elbow is a 30-degree angled lead off with an external lid, so that new optical fibre cords can be installed within the elbow and existing optical fibre cords removed, where necessary. It is usually used where an angular duct feed off or an alignment adjustment is needed. There are two 100-mm outlets. One is equipped with a glued-in, modified joiner. (The special joiner provides a smooth internal curve for optical fibre cords.) The other side uses either a: standard joiner or a slotless joiner; that are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCV4YNR Yellow 4.448 in