Product Number: FRCV5YLN

Fiber Raceway Vertical Tee, 4x12, Lid

Fiber Raceway Vertical Tee, 4x12, 300mm x 100mm Drop Off, Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

2.59 lbs

Overall Height

5.905 in (149.987 mm

Overall Width

14.566 in

Overall Length

12.283 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The entry suite is basically a 220mm vertical drop off point in a 300mm horizontal duct system. This is usually installed where a large number of optical fibre cords are to be dropped off below: eg. in optical fibre distribution frames. It provides free flow for the ongoing fibres and strain relief for those exiting down the 220mm vertical section. There are two 300mm horizontal outlets, which use slotless joiners and a 220mm vertical outlet that uses a slotless joiner. Joiners: available separately.

Update and Revision

Revision Number: 0.80 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.80 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCV5YLN Yellow 12.283 in