Product Number: FRD1SYN

Fiber Raceway Duct 2x2

Fiber Raceway Duct, No Lid, 2x2, 2 meters long

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

4.431 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

4.724 in

Overall Length

7.874 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRD1SYN Yellow 7.874 in