Product Number: FRD1TYL

Fiber Raceway Slotted Duct 2x2 with Lid

Fiber Raceway Slotted Duct & SoLid Lid, 2x2, 2 meters long

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.565 lbs

Overall Height

2.244 in (56.998 mm

Overall Width

2.244 in

Overall Length

78.740 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRD1TYL Yellow 78.740 in