Product Number: FRD3SYL

Fiber Raceway Duct 4x4 with Lid

Fiber Raceway Duct & Snap On Lid, 4x4, 2 meters long

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

6.988 lbs

Overall Height

4.133 in (104.978 mm)

Overall Width

4.724 in

Overall Length

7.874 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.88 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.88 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRD3SYL Yellow 7.874 in