Product Number: FRD4SYL

Fiber Raceway Duct 4x8 with Lid

Fiber Raceway Duct, 4x8, 2 meters long

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

10.78 lbs

Overall Height

4.527 in (114.986 mm)

Overall Width

9.448 in

Overall Length

7.874 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRD4SYL Yellow 7.874 in