Product Number: FRD6TYL

DUCT AND LID ASSEMBLY 600 mm x 100 mm DUCT X 2 met.

Fiber Raceway Duct & Snap On Lid, 4x24, 2 meters long, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Overall Height

3.937 in

Overall Width

24.409 in

Overall Length

78.740 in

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

It is recommended that a duct be filled to about 50% of its depth with optical fibre cords. Thus, a 600mm wide duct typically can carry about 6,860 of Ø2.0mm optical fibre cords or about 2,970 of Ø3mm optical fibre cords, without causing excessive stress on them. The duct is made from a sturdy engineered plastic with a non – halogen, fire retardant properties. The duct connects to other 600mm duct sections and various elbows, tee’s, crosses, reducers, adapters etc., using the 600mm joiner (Part No: TC1279-410A). These items are available separately. A 600mm duct mounting bracket kit (Part No: TC1279-438A) is available separately.

Update and Revision

Revision Number: 0.2 Revision Date: 11-05-2025

Update and Revision

Revision Number: 0.2 Revision Date: 11-05-2025