Product Number: FRMC3

Fiber Raceway Mounting C Type, 100mm

Fiber Raceway Mounting Duct "C" Type, Suits 100mm Duct

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.507 lbs

Overall Height

1.181 in (29.997 mm

Overall Width

1.574 in

Overall Length

4.921 in

Mechanical Tests

Description

Materials

Material
Mild steel, clear plastic and threaded steel rod

Notes

This assembly consists of a standard 100mm duct support bracket, with a captive M12 nut and bolt set; that enables the duct support bracket to be bolted to any other mounting bracket. This assembly is used where the duct is directly mounted to flat brackets with 13mm dia (1/2 inch clearance) holes.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMC3 Metallic 4.921 in