Product Number: FRMC3K

Fiber Raceway Mounting C Type Kit, 100mm, Kit

Fiber Raceway Mounting Duct "C" Type Kit, Suits 100mm Duct, Kit

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRMC3K

Specifications

Environmental Space

Indoor

Weight

2.821 lbs

Overall Height

6.299 in (159.995 mm

Overall Width

1.574 in

Overall Length

7.874 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMC3K Metallic 7.874 in