Product Number: FRMC4

Fiber Raceway Mounting C Type, 220mm

Fiber Raceway Mounting Duct "C" Type, Suits 220mm Duct

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.881 lbs

Overall Height

1.181 in (29.997 mm

Overall Width

1.574 in

Overall Length

9.448 in

Mechanical Tests

Description

Materials

Material
Mild steel, clear plastic and threaded steel rod

Notes

This assembly consists of a standard 220mm duct support bracket, with a captive M12 nut and bolt set; that enables the duct support bracket to be bolted to any other mounting bracket. This assembly is used where the duct is directly mounted to flat brackets with 13mm (1/2 inch clearance) dia holes.

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMC4 Metallic 9.448 in