Product Number: FRMC4K

Fiber Raceway Mounting C Type Kit, 220mm, Kit

Fiber Raceway Mounting Duct "C" Type Kit, Suits 220mm Duct, Kit

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRMC4K

Specifications

Environmental Space

Indoor

Weight

3.13 lbs

Overall Height

10.236 in (259.994 mm

Overall Width

1.574 in

Overall Length

7.874 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMC4K Metallic 7.874 in