Product Number: FRMC5K

Fiber Raceway Mounting C Type Kit, 300mm, Kit

Fiber Raceway Mounting Duct "C" Type Kit, Suits 300mm Duct, Kit

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRMC5K

Specifications

Environmental Space

Indoor

Weight

3.858 lbs

Overall Height

14.173 in (359.994 mm

Overall Width

1.574 in

Overall Length

7.874 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMC5K Metallic 7.874 in