Product Number: FRMD050

Fiber Raceway Duct Mounting Bracket, 50mm

Fiber Raceway Duct Mounting Bracket and Bolt, Suits 50mm Duct

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.154 lbs

Overall Height

0.984 in (24.994 mm

Overall Width

0.787 in

Overall Length

2.677 in

Mechanical Tests

Description

Materials

Material
Mild Steel, Nickel Plated

Notes

This duct mounting bracket is used to attach 50mm plastic duct to existing duct mounting ironwork. It allows 50mm ducting to be fitted to an existing support bracket. The mounting bracket grips the 50mm ducting and bolts to a straight bracket (available separately), which bolts to a standard 1/2" (12mm) steel rod (available separately).

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMD050 Metallic 2.677 in