Product Number: FRMD6

MOUNTING BRACKET ASSEMBLY FOR 600 mm DUCT

Fiber Raceway Duct Mounting Bracket and Bolt, Suits 600mm Duct

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

4.078 lbs

Overall Height

1.181 in

Overall Width

2.165 in

Overall Length

34.646 in

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Materials

Material
Mild Steel, Nickel Plated

Notes

This assembly consists of a standard 600mm x 100mm duct support bracket, with two adjustable side sliders, that secure the sides of the duct. Clamping screws are supplied. Also provided are mounting holes for Ø ½” or Ø 5/8” threaded rod/s, to support the mounting brackets.

Update and Revision

Revision Number: 0.2 Revision Date: 11-05-2025

Update and Revision

Revision Number: 0.2 Revision Date: 11-05-2025