Product Number: FRMS4

Fiber Raceway Mounting Stand Off Kit, 200mm

Fiber Raceway Mounting Stand Off Kit, Suits 200mm Duct

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.543 lbs

Overall Height

1.181 in (29.997 mm

Overall Width

1.574 in

Overall Length

9.842 in

Mechanical Tests

Description

Materials

Material
Mild steel Finish Nickel Plated

Notes

The mounting bracket provides an adjustable mounting mechanism for the 220 mm plastic ducting system. It is basically an M12 threaded metal rod and support bracket that connects straight duct to existing building steel work. A plastic protection tube is included to prevent optical fibres catching in the rod thread.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMS4 Metallic 9.842 in