Product Number: FRMT36

Fiber Raceway Mounting Trapeze Style Kit, 100mm, 16mm Rod

Fiber Raceway Mounting Trapeze Style Kit, 100mm, Includes 16mm Rods

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

4.188 lbs

Overall Height

0.787 in (19.990 mm

Overall Width

1.574 in

Overall Length

15.748 in

Mechanical Tests

Description

Materials

Material
Mild Steel, Nickel Plated

Notes

The suspension mounting bracket kit is used to attach 100mm plastic duct to existing steelwork, from above. It is a straight bracket with 2 x M16 threaded rods and fasteners to enable fitting of a duct - mounting bracket from the building ceiling or overhead steelwork. Plastic protection tubes are supplied to prevent entanglement of optical fibre cords during installation; and to protect the threaded rod from damage.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMT36 Metallic 15.748 in