Product Number: FRMT3K

Fiber Raceway Mounting Trapeze Style Kit, 100mm

Fiber Raceway Mounting Trapeze Style Kit, 100mm

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRMT3K

Specifications

Environmental Space

Indoor

Weight

0.97 lbs

Overall Height

0.787 in (19.990 mm

Overall Width

1.574 in

Overall Length

15.748 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMT3K Metallic 15.748 in