Product Number: FRMT4K

Fiber Raceway Mounting Trapeze Style Kit, 220mm

Fiber Raceway Mounting Trapeze Style Kit, 220mm

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.516 lbs

Overall Height

0.787 in (19.990 mm

Overall Width

1.574 in

Overall Length

15.748 in

Mechanical Tests

Description

Materials

Material
Mild Steel, Nickel Plated

Notes

The suspension mounting bracket kit is used to attach either 220mm (or 100mm) plastic duct to existing steelwork, from above. It consists of: a straight bracket and fasteners, which enables fitting of a duct - mounting bracket to the straight bracket. Threaded rods, ( eg M12 or M16); nuts and washers are not included in this kit.

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMT4K Metallic 15.748 in