Product Number: FRMT52

Fiber Raceway Mounting Trapeze Style Kit, 300mm, 12mm Rod

Fiber Raceway Mounting Trapeze Style Kit, 300mm, Includes 12mm Rods

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.446 lbs

Overall Height

1.299 in (32.995 mm

Overall Width

1.968 in

Overall Length

13.188 in

Mechanical Tests

Description

Materials

Material
Mild steel. Black, Nickel Plated Finish

Notes

The support bracket provides a mounting system for 300mm x 100mm plastic duct. It is basically a bracket that connects straight duct to other steel items, using an M12 x 20mm long set screw, and a 12mm dia washer, which are supplied.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMT52 Metallic 13.188 in