Product Number: FRMT56

Fiber Raceway Mounting Trapeze Style Kit, 300mm, 16mm Rod

Fiber Raceway Mounting Trapeze Style Kit, 300mm, Includes 16mm Rods

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

4.673 lbs

Overall Height

1.299 in (32.995 mm

Overall Width

1.968 in

Overall Length

13.188 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.184 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.184 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMT56 Metallic 13.188 in