Product Number: FRMT5K

Fiber Raceway Mounting Trapeze Style Kit, 300mm

Fiber Raceway Mounting Trapeze Style Kit, 300mm

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

2.094 lbs

Overall Height

1.259 in (31.979 mm

Overall Width

1.968 in

Overall Length

12.992 in

Mechanical Tests

Description

Materials

Material
Mild steel Extensions: Nickel Plated finish Duct Bracket: Powder coat Black Threaded rod, nuts & washers: zinc plated finish

Notes

The mounting bracket kit is used to attach (300x100mm) plastic duct to duct mounting ironwork. They allow 300mm ducting to be fitted to either 1/2” or 5/8” UNC threaded rods, or alternatively M12 and M16 metric threaded rods. This kit consists of: a 300mm duct mounting bracket with 3 x M12 hex head set screws and nuts and 2 x straight brackets. The mounting bracket grips the 300mm ducting and bolts to the supporting brackets. The straight bracket/s are secured onto either 1/2” or 5/8” UNC threaded rods, or alternatively M12 and M16 metric threaded rods; which are supplied with kits. These kits are both available separately. Typically, the 1/2” dia UNC threaded rods (alternatively M12 threaded rods) are used for suspended mounting from the ceiling; whilst the 5/8” dia UNC threaded rods (alternatively M16 threaded rods) are used for mounting the duct system above racks.

Update and Revision

Revision Number: 0.170 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.170 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMT5K Metallic 12.992 in