Product Number: FRMV4K

Fiber Raceway Mounting Vertical Strut Kit, 220mm

Fiber Raceway Mounting Vertical Strut Kit, Suits 220mm Duct

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.212 lbs

Overall Height

4.055 in (102.997 mm

Overall Width

1.574 in

Overall Length

7.480 in

Mechanical Tests

Description

Materials

Material
Mild steel, Nickel Plated finish

Notes

This clamp is a means of attaching either a 220 or 100mm duct system to (up to) 30mm (1”) diameter tube or 25mm (1”) square tubes in an under floor system. It consists of a slotted bracket and U bolt which fit the standard round or square vertical used in most sub floor systems. It is attached to the tube by the bracket and U-bolt, which clamp the tube between the bracket and U-bolt. Two 8mm dia oversize washers are included to aid clamping to square vertical RHS tube, as well as round tube. A single long slot provides a range of horizontal adjustment. The duct-mounting bracket is mounted at the slot to hold the duct in place. These brackets are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMV4K Metallic 7.480 in