Product Number: FRMW3K

Fiber Raceway Mounting Wall Mount Bracket Kit, 100mm

Fiber Raceway Mounting Wall Mount Bracket Kit, Suits 100mm Duct

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.322 lbs

Overall Height

1.771 in (44.983 mm

Overall Width

4.724 in

Overall Length

5.905 in

Mechanical Tests

Description

Materials

Material
Mild Steel, Nickel Plated

Notes

The wall-mounting bracket is used to attach 100mm plastic duct to any existing structure. It is simply a right angle bracket with slots for fitting to steel - work or walls, plus a wall mounting plate to allow 37mm of sideways adjustment. On its horizontal face it accepts a 100mm duct mounting bracket; which is included in the kit.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRMW3K Metallic 5.905 in