Product Number: FRTB1

Fiber Raceway Break-Out Tool, 50mm

Fiber Raceway Break-Out Tool, 50mm

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

4.872 lbs

Overall Height

5.314 in (134.976 mm

Overall Width

11.614 in

Overall Length

5.511 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.30 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.30 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRTB1 Metallic 5.511 in