Product Number: FRTC1

Fiber Raceway Cutting Tool, Break-Outs

Fiber Raceway Cutting Tool, For all Break-Outs

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

2.535 lbs

Overall Height

3.937 in (100.000 mm

Overall Width

16.535 in

Overall Length

0.984 in

Mechanical Tests

Description

Materials

Material
Stainless Steel

Notes

The Cut Out Jig is used to quickly and neatly prepare the side of a new duct length, to make a cut out for quickly installing a drop-off or a break-out guide (ie an outlet trumpet). The jig is centrally located about a centre mark on the top of the duct edge. It is clamped in position, and two quick cuts are made using a hand saw to the full depth of the marked slots for the item to be installed. Next a Stanley knife is run (two or three times) along the bottom of the jigs straight edge, between saw cuts, to make a straight longitudinal cut in the ducts side. The Cut Out Jig is unclamped and removed from the duct, and the prepared piece of duct is removed using light finger pressure. The Stanley knife is used to clean the ducts edges, and the nominated item is quickly and simply fitted into the prepared cut out. The Cut Out Jig is used for: Duct Size Item 50mm x 50mm 100mm x 50mm 100mm x 100mm 220mm x 100mm 300mm x 100mm

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRTC1 Metallic 0.984 in