Product Number: FRTC2

Fiber Raceway Cutting Tool, Drop Off Holesaw

Fiber Raceway Cutting Tool, Drop Off Holesaw

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRTC2

Specifications

Environmental Space

Indoor

Weight

0.507 lbs

Overall Height

2.519 in (63.983 mm

Overall Width

2.519 in

Overall Length

0.031 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.28 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.28 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRTC2 Metallic 0.031 in