Product Number: FRTM1

Fiber Raceway Mitre Box, 100, 220, and 300mm

Fiber Raceway Mitre Box, Suits 100, 220, and 300mm Ducts

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

4.85 lbs

Overall Height

6.299 in (159.995 mm

Overall Width

18.503 in

Overall Length

8.267 in

Mechanical Tests

Description

Materials

Material
Steel

Notes

This mitre box is a simple mechanical means of preparing a shortened length of 300, 220, 100 or 100 x 50mm duct for connection to another standard part. e.g. elbow, cross connector, etc. The mitre box ensures that a true 90-degree cut is achieved with a panel saw on each of these duct sizes

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRTM1 Metallic 8.267 in