Product Number: FRTM2

Fiber Raceway Mitre Box, 30mm and 50mm

Fiber Raceway Mitre Box, Suits 30mm and 50mm Duct

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.26 lbs

Overall Height

2.755 in (69.977 mm

Overall Width

5.905 in

Overall Length

2.519 in

Mechanical Tests

Description

Materials

Material
Mild steel gold passivated finish

Notes

This mitre box is a simple mechanical means of preparing a shortened length of 30 and 50mm duct for connection to another standard part. e.g. elbow, cross connector, etc. The mitre box ensures that a true 90-degree cut is achieved with a panel saw on each of these duct sizes.

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRTM2 Metallic 2.519 in