Product Number: FRTS1

Fiber Raceway Slotting Tool for 100mm; 220mm Duct & 300mm

Fiber Raceway Slotting Tool for 100mm; 220mm Duct & 300mm Ducts

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

14.991 lbs

Overall Height

17.519 in (444.983 mm

Overall Width

20.078 in

Overall Length

9.645 in

Mechanical Tests

Description

Materials

Material
Steel and Other

Notes

The mitre box and slotting tool kit is a simple mechanical means of preparing a shortened length of 220 or 100 mm duct for connection to another standard part. e.g. elbow, cross connector, etc. The mitre box ensures that a true 90 degree cut is achieved with a standard “carpenter’s” saw on both 220 & 100 mm duct. The slotting tool notches the duct end to suit a standard connector. A plastic tool box is provided for storage and transport.

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRTS1 Metallic 9.645 in