Product Number: FRTS2

Fiber Raceway Slotting Tool - Foot Operated

Fiber Raceway Slotting Tool - Foot Operated Tool

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRTS2

Specifications

Environmental Space

Indoor

Weight

18.077 lbs

Overall Height

8.464 in (214.986 mm

Overall Width

9.448 in

Overall Length

24.015 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.28 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.28 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRTS2 Metallic 24.015 in