Product Number: FRTS3

Fiber Raceway Slotting Tool - Foot Operated with Case

Fiber Raceway Slotting Tool - Foot Operated Tool with Carrying Case

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

30.864 lbs

Overall Height

8.464 in (214.986 mm

Overall Width

12.204 in

Overall Length

24.015 in

Mechanical Tests

Description

Materials

Material
Steel

Notes

The foot operated duct slotting tool is a means of making duct end slots, easily, accurately and quickly i.e. less than 1 minute to slot one end of a duct. By using a foot operated system a small effort is required to exert the large force necessary to make a slot. Both hands are free to hold the duct. The jaws are made of hardened carbon steel, for a long service life. To operate, place duct side or end, within the tools cutting guides, hold duct down flush with top face of tool, and press foot operated lever, until a slot is made. Release the slotting punch, using the foot operated release pedal. Remove and reposition duct for next slot. The slotting tool cuts a slot in the duct end to suit a standard joiner; available separately. The kit includes one foot operated slotting tool and a metal tool box, for storage and transport, c/w a foam insert.

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRTS3 Metallic 24.015 in