Product Number: FRTS4

Fiber Raceway Slotting Tool - Hand, Hydraulic

Fiber Raceway Slotting Tool - Hand, Hydraulic Tool

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRTS4

Specifications

Environmental Space

Indoor

Weight

18.077 lbs

Overall Height

6.496 in (164.998 mm

Overall Width

2.952 in

Overall Length

12.204 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.28 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.28 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRTS4 Metallic 12.204 in