Product Number: FRTS5

Fiber Raceway Slotting Tool - Hand, Hydraulic with Case

Fiber Raceway Slotting Tool - Hand, Hydraulic Tool with Carrying Case

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

5.732 lbs

Overall Height

6.496 in (164.998 mm

Overall Width

2.952 in

Overall Length

12.204 in

Mechanical Tests

Description

Materials

Material
Steel and Plastic

Notes

The hydraulic hand held duct slotting tool is a means of making duct end slots, easily, simply and quickly i.e. less than 1 minute to make a slot. The hydraulic tool exerts a force of 5 tonnes, and the jaws are made of hardened carbon steel, for a long service life. To operate, place tool on duct side or end, tighten side release valve knob, pump tool gently, until a slot is made. Release valve knob by unscrewing. Push jaw back using front return handle. Slots for joiners are made repeatedly, quickly and accurately. The slotting tool cuts a slot in the duct end to suit a standard connector. The kit is also provided with a plastic tool box, for transport.

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRTS5 Metallic 12.204 in