Product Number: ORAB04-06YC

100mm x 100mm Fiber Raceway Vertical Downspout Duct cover for 100mm x 150mm straight duct, Yellow

100mm x 100mm Fiber Raceway Vertical Downspout Duct cover for 100mm x 150mm straight duct, Yellow

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Vertical downspout duct cover is used to seal the gap between downspout and straight duct. Downspout duct cover varies according to straight duct size and down spout.

Mechanical Tests

Description

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Materials

Material
Fire retardant plastic, Halogen free, UL94-V0 rated

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%.

Update and Revision

Revision Number: 0.14 Revision Date: 07-30-2024

Update and Revision

Revision Number: 0.14 Revision Date: 07-30-2024