Product Number: Telco Style Cable Runway

Telco Style Cable Runway

Telco Style Cable Runway

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Maximum load capacity when supported every 5' with minimal deflection is 132 lb/ft. Welded steel tubing construction.

Features

Overall length - 10', side stringer = 1.5" x .375" x .065", cross member = .5" x 1" x .065" welded at 9" intervals

Environmental Space

Indoor

Finish

Powdercoat Finish

Material

Steel

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.60 Revision Date: 02-20-2026

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.60 Revision Date: 02-20-2026


Part Numbers

Part # Description Color Lead time Shipping Weight
BLRT252-12B UL Classified/Telco Style cable runway - 12"W x 10'L Black Black lead time (14 day ARO) 24 lb
BLRT252-18B UL Classified/Telco Style cable runway - 18"W x 10'L Black Black lead time (14 day ARO) 26 lb
BLRT252-24B UL Classified/Telco Style cable runway - 24"W x 10'L Black Black lead time (14 day ARO) 28 lb
BLRT252-12W UL Classified/Telco Style cable runway - 12"W x 10'L White White extended lead time will be (6-8 weeks ARO) 24 lb
BLRT252-18W UL Classified/Telco Style cable runway - 18"W x 10'L White White extended lead time will be (6-8 weeks ARO) 26 lb
BLRT252-24W UL Classified/Telco Style cable runway - 24"W x 10'L White White extended lead time will be (6-8 weeks ARO) 28 lb