Product Number: WireMesh Tray T-Section

CWT-T-xx - Series

WireMesh Tray T-section

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Overall Height

50 mm

Mechanical Characteristics Note

For assembling to Wire Mesh Tray, Screw & Bolt Set CWT-S-xx can be used

Finish

Galvanized

Material

Steel

Color

Metal

Update and Revision

Revision Number: 0.36 Revision Date: 08-17-2023

Update and Revision

Revision Number: 0.36 Revision Date: 08-17-2023


Part Numbers

Part # Yes [A] Tray Width [B] [C] [D]
CWT-T-05 WireMesh Tray T-section for 50 mm tray 50 mm 170 mm 105 mm 50 mm
CWT-T-10 WireMesh Tray T-section for 100 mm tray 100 mm 290 mm 195 mm 50 mm
CWT-T-20 WireMesh Tray T-section for 200 mm tray 200 mm 535 mm 370 mm 50 mm
CWT-T-30 WireMesh Tray T-section for 300 mm tray 300 mm 775 mm 540 mm 50 mm