Product Number: PDUI-BN08C

PDU Basic St H 230V 13A UK (8)C13

PDU, Basic Standard, 13A, 230V, 3.0kW, Horizontal, (8) IEC C13, 3m power cord with BS1363P

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active
PDUI-BN08C

Specifications

Environmental Space

Indoor

Power Distribution Type

Basic Standard

Rack Units

1U

Overall Height

44 mm

Overall Width

483 mm

Overall Depth

60 mm

Input Voltage

200-240 V

VA per Input (Load Capacity)

2.9 kW

On-Off Switch

No

Plug Type

BS 1363P

Quantity Of Inputs

1

Power Entry Location

Rear

Receptacle 1 Type

IEC C13

Receptacle 1 Quantity

8

Receptacle 1 Voltage per Receptacle

230 V

Cord Length

3 m

Type of Cordage

1.5mm^2 H05VV-F

Mount Type

Horizontal

Toolless Mounting Hardware Center to Center Spacing

No

Ambient Temperature (operation), max

60

Finish

Powder coat

Material

Steel

Color

Black

Weight

1.8 kg

EU CE Mark

Yes

EU Directive 2011/65/EU (RoHS 2)

Compliant

CENELEC Compliance

EN 60950

Packaging

Individually boxed

Update and Revision

Revision Number: 0.17 Revision Date: 04-20-2022

Packaging

Individually boxed

Update and Revision

Revision Number: 0.17 Revision Date: 04-20-2022


Part Numbers

Item # Color
PDUI-BN08C Black