Product Number: PDUI-BS08C

PDU Basic St H SW 230V 13A UK (8)C13

PDU, Basic Standard, 13A, 230V, 2.9kW, Horizontal, Switched, (8) IEC C13, 3m power cord with BS1363P

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active
PDUI-BS08C

Specifications

Environmental Space

Indoor

Power Distribution Type

Basic Standard

Rack Units

1U

Overall Height

44 mm

Overall Width

483 mm

Overall Depth

60 mm

Input Voltage

200-240 V

VA per Input (Load Capacity)

2.9 kW

On-Off Switch

Yes

Plug Type

BS 1363P

Quantity Of Inputs

1

Power Entry Location

Rear

Receptacle 1 Type

IEC C13

Receptacle 1 Quantity

8

Receptacle 1 Style

Individual

Receptacle 1 Voltage per Receptacle

230 V

Cord Length

3 m

Type of Cordage

1.5mm^2 H05VV-F

Mount Type

Horizontal

Ambient Temperature (operation), max

60

Finish

Powder coat

Material

Steel

Weight

1.8 kg

EU CE Mark

Yes

EU Directive 2011/65/EU (RoHS 2)

Compliant

CENELEC Compliance

EN 60950

Packaging

Individually boxed

Update and Revision

Revision Number: 0.11 Revision Date: 05-11-2022

Packaging

Individually boxed

Update and Revision

Revision Number: 0.11 Revision Date: 05-11-2022


Part Numbers

Item # Color
PDUI-BS08C Black