Product Number: PDUI-US12B

PDU Basic St V SW 230V 16A 2P+E (12)UK

PDU, Basic Standard, 16A, 230V, 3.6kW, Vertical, Switched, (12) BS1363, 3m power cord with 1P+N+E (IP44)

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active
PDUI-US12B

Specifications

Environmental Space

Indoor

Power Distribution Type

Basic Standard

Overall Width

57 mm

Depth

46 mm

Overall Length

1044 mm

Input voltage

200-240 V

VA per Input (Load Capacity)

3.6 kW

On-Off Switch

Yes

Plug Type

IEC60309 2P + E, 16A, 250V, Splashproof IP44

Quantity Of Inputs

1

Power Entry Location

Bottom

Receptacle 1 Type

BS1363

Receptacle 1 Quantity

12

Receptacle 1 Style

Individual

Receptacle 1 Voltage per Receptacle

230 V

Cord Length

3 m

Type of Cordage

2.5mm^2

Mount Type

Vertical

Toolless Mounting Hardware Center to Center Spacing

No

Ambient Temperature (operation), max

60

Finish

Powder coat

Material

Steel

Weight

4.5

EU CE Mark

Yes

EU Directive 2011/65/EU (RoHS 2)

Compliant

CENELEC Compliance

EN 60950

Packaging

Individually boxed

Update and Revision

Revision Number: 0.19 Revision Date: 05-11-2022

Packaging

Individually boxed

Update and Revision

Revision Number: 0.19 Revision Date: 05-11-2022


Part Numbers

Item # Color
PDUI-US12B