Product Number: PDUI-V512C04I

PDU Basic St V 230V 32A 2P+E (12)C13(4)C19

PDU, Basic Standard, 32A, 230V, 7.3kW, Vertical, (12) IEC C13, (4) IEC C19, 3m power cord with 2P+E (IP44)

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active
PDUI-V512C04I

Specifications

Environmental Space

Indoor

Power Distribution Type

Basic Standard

Overall Width

51 mm

Overall Depth

61 mm

Overall Length

978 mm

Input Voltage

200-240V

VA per Input (Load Capacity)

7.3 kW

On-Off Switch

No

Plug Type

IEC60309 2P + E, 32A, 250V, Splashproof IP44

Quantity Of Inputs

1

Power Entry Location

Front

Total Receptacle

16

Receptacle 1 Type

IEC C13

Receptacle 1 Quantity

12

Receptacle 1 Quantity per Breaker

6

Receptacle 1 Voltage per Receptacle

230 V

Receptacle 2 Type

IEC C19

Receptacle 2 Quantity

4

Receptacle 2 Quantity per Breaker

2

Receptacle 2 Voltage per Receptacle

230 V

Cord Length

3 m

Type of Cordage

4.0mm^2 H07RN-F

Mount Type

Vertical

Toolless Mounting Hardware Center to Center Spacing

No

Ambient Temperature (operation), max

60

Finish

Powder coat

Material

Steel

Color

Black

Weight

4.4 kg

EU CE Mark

Yes

EU Directive 2011/65/EU (RoHS 2)

Compliant

CENELEC Compliance

EN 62368

Packaging

Individually boxed

Update and Revision

Revision Number: 0.17 Revision Date: 01-18-2023

Packaging

Individually boxed

Update and Revision

Revision Number: 0.17 Revision Date: 01-18-2023


Part Numbers

Item # Color
PDUI-V512C04I Black