Product Number: PDUI-V524C06I

PDU Basic St V 230V 32A 2P+E (24)C13(6)C19

PDU, Basic Standard, 32A, 230V, 7.3kW, Vertical, (24) IEC C13, (6) IEC C19, 3 m power cord 2P+E (IP44)

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active
PDUI-V524C06I

Specifications

Environmental Space

Indoor

Power Distribution Type

Basic Standard

Overall Width

48 mm

Depth

60 mm

Overall Length

1573 mm

Input voltage

200-240V

VA per Input (Load Capacity)

7.3 kW

On-Off Switch

No

Plug Type

IEC60309 2P + E, 32A, 250V, Splashproof IP44

Quantity Of Inputs

1

Power Entry Location

Front

Receptacle 1 Type

IEC C13

Receptacle 1 Quantity

24

Receptacle 1 Voltage per Receptacle

230 V

Receptacle 2 Type

IEC C19

Receptacle 2 Quantity

6

Receptacle 2 Voltage per Receptacle

230 V

Cord Length

3 m

Type of Cordage

4.0mm^2 / H07RN-F

Mount Type

Vertical

Toolless Mounting Hardware Center to Center Spacing

Yes

Ambient Temperature (operation), max

60

Finish

Powder coat

Material

Steel

Color

Black

Weight

8.2 kg

EU CE Mark

Yes

EU Directive 2011/65/EU (RoHS 2)

Compliant

CENELEC Compliance

EN 60950

Packaging

Individually boxed

Update and Revision

Revision Number: 0.15 Revision Date: 06-21-2022

Packaging

Individually boxed

Update and Revision

Revision Number: 0.15 Revision Date: 06-21-2022


Part Numbers

Item # Color
PDUI-V524C06I Black