Product Number: PDUI-X512C12I

PDU Basic St V 230/400V 32A 3P+N+E (12)C13(12)C19

PDU Basic Standard, Vertical, 230/400V 32A 3P+N+E (12)C13(12)C19

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active
PDUI-X512C12I

Specifications

Environmental Space

Indoor

Power Distribution Type

Basic Standard

Width

51 mm

Depth

61.2 mm

Length

1830 mm

Input voltage

230/400V WYE

VA per Input (Load Capacity)

22.0kW

On-Off Switch

Breaker/Switch Combination

Plug Type

IEC60309 3P + N + E, 32A, 230/400V, Splashproof IP44

Quantity Of Inputs

1

Power Entry Location

Front Bottom

Receptacle 1 Type

IEC C13

Receptacle 1 Quantity

12

Receptacle 1 Quantity per Breaker

2

Receptacle 1 Voltage per Receptacle

230 V

Receptacle 2 Type

IEC C19

Receptacle 2 Quantity

12

Receptacle 2 Quantity per Breaker

2

Receptacle 2 Voltage per Receptacle

230V

Cord Length

3 m

Type of Cordage

5 x 6mm2 / H07RN-F

Mounting

Vertical

Toolless Mounting Hardware Center to Center Spacing

1556 & 1645 mm

Ambient Temperature (operation), max

60

Finish

Powder coat

Material

Steel

Color

Black

Weight

7 kg

EU CE Mark

Yes

EU Directive 2011/65/EU (RoHS 2)

Compliant

Packaging

Individually boxed

Update and Revision

Revision Number: 0.7 Revision Date: 09-02-2022

Packaging

Individually boxed

Update and Revision

Revision Number: 0.7 Revision Date: 09-02-2022

Part Numbers

Item # Color
PDUI-X512C12I Black