Product Number: PDUJ-V530C06I

PDU Meter St Disp V 230V 32A 2P+E (30)C13(6)C19

PDU, Metered Standard, 32A, 230V, 7.3kW, Vertical, (30) IEC C13 (6) IEC C19, 3 m power cord 2P+E (IP44)

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active
PDUJ-V530C06I

Specifications

Environmental Space

Indoor

Power Distribution Type

Metered Standard

Monitoring

Digital Power Meter

Input Monitoring

A,V,W,PF

Overall Width

51 mm

Depth

56 mm

Overall Length

1683 mm

Input voltage

200-240V

VA per Input (Load Capacity)

7.3 kW

On-Off Switch

Breaker/Switch Combination

Plug Type

IEC60309 2P + E, 32A, 250V, Splashproof IP44

Quantity Of Inputs

1

Receptacle 1 Type

IEC C13

Receptacle 1 Quantity

30

Receptacle 1 Quantity per Breaker

15

Receptacle 1 Voltage per Receptacle

230 V

Receptacle 2 Type

IEC C19

Receptacle 2 Quantity

6

Receptacle 2 Quantity per Breaker

3

Receptacle 2 Voltage per Receptacle

230 V

Cord Length

3 m

Mount Type

Vertical

Ambient Temperature (operation), max

60

Finish

Powder coat

Material

Steel

Color

Black

EU CE Mark

Yes

EU Directive 2011/65/EU (RoHS 2)

Compliant

CENELEC Compliance

EN 62368

Packaging

Individually boxed

Update and Revision

Revision Number: 0.7 Revision Date: 06-13-2022

Packaging

Individually boxed

Update and Revision

Revision Number: 0.7 Revision Date: 06-13-2022


Part Numbers

Item # Color
PDUJ-V530C06I Black