Product Number: FILLER PANEL SOLID M6 E-SERIES

EDAP10xx - Series

Metal Solid Filler panel with cage nuts for E-Series.

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Finish

Powder Coated

Material

1.0 mm steel

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Packaging

Individually packed.

Update and Revision

Revision Number: 0.121 Revision Date: 10-02-2024

Packaging

Individually packed.

Update and Revision

Revision Number: 0.121 Revision Date: 10-02-2024


Part Numbers

Item # Height Color Application
EDAP1012 1U Black E-Series Cabinets
EDAP1022 2U Black E-Series Cabinets
EDAP1032 3U Black E-Series Cabinets
EDAP1042 4U Black E-Series Cabinets
EDAP1011 1U Gray E-Series Cabinets
EDAP1021 2U Gray E-Series Cabinets
EDAP1031 3U Gray E-Series Cabinets
EDAP1041 4U Gray E-Series Cabinets